STDA015 February 2026 DRV8163-Q1 , DRV8263-Q1 , LM61495-Q1 , LM70880-Q1 , LM74500-Q1 , LMR36503-Q1 , MCF8329A-Q1 , TLIN4029A-Q1
The automotive industry is experiencing a shift towards 48V electrical systems, driven by the need for increased efficiency, higher electrical power delivery, and support for advanced features in both traditional and electrified vehicles. While this transition brings many benefits, this also presents several challenges for body motor designs commonly used in applications such as door modules, window lifts, wipers, and power seats. This paper discusses where designers can take advantage of 48V power, and the tradeoffs to be considered.