SPRZ574B December 2023 – October 2025 AM62P , AM62P-Q1
Package Pin Assignment Difference between SR1.0/SR1.1 and SR1.2
Two AMH package terminals previously assigned to VDD_MMC0 and VDDA_0P85_DLL_MMC0 power rails have been assigned to a new signal function, VDDR_CORE, and the connectivity was merged with the VDDR_CORE power rail inside of the package as the device transitions from Device Revision A/B (SR1.0/SR1.1) to Device Revision C (SR1.2) and newer devices.
None