SPRZ574B December   2023  – October 2025 AM62P , AM62P-Q1

 

  1.   1
  2. 1Usage Notes and Advisories Matrices
    1. 1.1 Devices Supported
  3. 2Silicon Usage Notes and Advisories
    1. 2.1 Silicon Usage Notes
      1.      i2351
      2.      i2424
      3.      i2330
      4.      i2496
    2. 2.2 Silicon Advisories
      1.      i2062
      2.      i2097
      3.      i2103
      4.      i2137
      5.      i2160
      6.      i2189
      7.      i2190
      8.      i2196
      9.      i2208
      10.      i2249
      11.      i2253
      12.      i2278
      13.      i2279
      14.      i2310
      15.      i2311
      16.      i2312
      17.      i2383
      18.      i2401
      19.      i2407
      20.      i2409
      21.      i2410
      22.      i2419
      23.      i2423
      24.      i2431
      25.      i2435
      26.      i2436
      27.      i2457
      28.      i2458
      29.      i2464
      30.      i2482
      31.      i2487
  4.   Trademarks
  5.   Revision History

i2312

MMCSD: HS200 and SDR104 Command Timeout Window Too Small

Details:

Under high speed HS200 and SDR104 modes, the functional clock for MMC modules will reach up to 192 MHz. At this frequency, the maximum obtainable timeout through of MMC host controller using MMCSD_SYSCTL[19:16] DTO = 0xE is (1/192MHz)*2^27 = 700ms. Commands taking longer than 700ms may be affected by this small window frame.

Workaround(s):

If the command requires a timeout longer than 700ms, then the MMC host controller command timeout can be disabled (MMCSD_CON[6] MIT=0x1) and a software implementation may be used in its place. Detailed steps as follows (in Linux):

1. During MMC host controller probe function (omap_hsmmc.c:omap_hsmmc_probe()), inform processor that the host controller is incapable of supporting all the necessary timeouts.

2. Modify the MMC core software layer functionality so the core times out on its own when the underlying MMC host controller is unable to support the required timeout.