SPRZ574B December   2023  – October 2025 AM62P , AM62P-Q1

 

  1.   1
  2. 1Usage Notes and Advisories Matrices
    1. 1.1 Devices Supported
  3. 2Silicon Usage Notes and Advisories
    1. 2.1 Silicon Usage Notes
      1.      i2351
      2.      i2424
      3.      i2330
      4.      i2496
    2. 2.2 Silicon Advisories
      1.      i2062
      2.      i2097
      3.      i2103
      4.      i2137
      5.      i2160
      6.      i2189
      7.      i2190
      8.      i2196
      9.      i2208
      10.      i2249
      11.      i2253
      12.      i2278
      13.      i2279
      14.      i2310
      15.      i2311
      16.      i2312
      17.      i2383
      18.      i2401
      19.      i2407
      20.      i2409
      21.      i2410
      22.      i2419
      23.      i2423
      24.      i2431
      25.      i2435
      26.      i2436
      27.      i2457
      28.      i2458
      29.      i2464
      30.      i2482
      31.      i2487
  4.   Trademarks
  5.   Revision History

i2103

Safety Modules: Incorrect Reporting of ECC_GRP, ECC_BIT and ECC_TYPE Information for Functional Safety Errors

Details:

For functional safety errors, the logged information - ECC_GRP, ECC_BIT, and ECC_TYPE in the Error Status Registers may be incorrect for certain safety checkers. This only applies to safety checkers that map to ECC_GRP = 0,15,31,47,63...(N*16-1). In the case for the DDR Bridge/Controller, the issue only applies to the safety checkers where ECC_GRP = 0,31,63...(N*32-1).

This issue affects all Safety Module instances and their sub-banks. Refer to section Safety Modules of the device TRM.

Note: The detection and interrupt signaling of these safety errors is unaffected. Only the logging of the aforementioned fields of the Error Status Registers are affected.

Workaround(s):

None. For these specific safety checkers, software is limited to knowing whether a correctable or uncorrectable error occurred and which Safety Module instance had the error (thus knowing the IP module), but not which exact safety checker encountered the error.