SPRZ574B December   2023  – October 2025 AM62P , AM62P-Q1

 

  1.   1
  2. 1Usage Notes and Advisories Matrices
    1. 1.1 Devices Supported
  3. 2Silicon Usage Notes and Advisories
    1. 2.1 Silicon Usage Notes
      1.      i2351
      2.      i2424
      3.      i2330
      4.      i2496
    2. 2.2 Silicon Advisories
      1.      i2062
      2.      i2097
      3.      i2103
      4.      i2137
      5.      i2160
      6.      i2189
      7.      i2190
      8.      i2196
      9.      i2208
      10.      i2249
      11.      i2253
      12.      i2278
      13.      i2279
      14.      i2310
      15.      i2311
      16.      i2312
      17.      i2383
      18.      i2401
      19.      i2407
      20.      i2409
      21.      i2410
      22.      i2419
      23.      i2423
      24.      i2431
      25.      i2435
      26.      i2436
      27.      i2457
      28.      i2458
      29.      i2464
      30.      i2482
      31.      i2487
  4.   Trademarks
  5.   Revision History

i2330

DDRSS Register Configuration Tool Updates

Details:

The DDR Register Configuration Tool provides custom register settings based on system level details such as the architecture (density, data width, ranks) of the DDR device, frequency of operation, and IO settings determined through board simulations. This tool may be updated over time to support new devices and/or features, fix issues identified with the tool, and most importantly, capture work-arounds of errata or recent updates identified to register calculations which improve performance, signal integrity, or timing relationships between signals.

Workaround(s):

In order to ensure that parameters are set appropriately based on lessons learned and reduce the risk of functional failure, the latest DDR register configuration tool should always be used to generate register values. As the DDR register configuration tool can periodically be updated, the revision history of the tool should be reviewed and evaluated whether tool changes apply to existing systems. When applicable, the configuration of an existing system should be updated appropriately. The latest version of the tool can be found at http://dev.ti.com/sysconfig, and choosing DDR Configuration under Software Product drop down for the applicable device that is being used.