Revision
History
Changes from June 10, 2023 to December 31, 2024 (from Revision D (June 2023) to Revision E (December 2024))
- Added Advisory i2103; Safety Modules: Incorrect Reporting of
ECC_GRP, ECC_BIT and ECC_TYPE Information for Functional Safety
ErrorsGo
- Updated Workaround for Advisory i2159, DDR: VRCG High Current Mode
Must be Used During LPDDR4 CBTGo
- Added i2233; DMADVR: Link/link_safer sync issue between MAIN and
MCUGo
- Updated Details and Workaround for i2242, PCIe: The SerDes PCIe Reference
Clock Output is temporarily disabled while changing Data RatesGo
- Updated Workaround for Advisory i2326; PCIe: MAIN_PLLx operating in
fractional mode, which is required for enabling SSC, is not compliant with PCIe
Refclk jitter limitsGo
- Added Advisory i2401: CPSW: Host Timestamps Cause CPSW Port to Lock
upGo
- Added Advisory i2409:USB2 PHY locks up due to short
suspendGo
- Added Advisory i2413: Boot: HS-FS ROM boots corrupted ROM boot
imageGo
- Added Advisory i2414: Boot: Ethernet PHY Scan and Bring-Up Flow
doesn't work with PHYs that don't support Auto NegotiationGo
- Added Advisory i2418: Boot: Secure ROM Panic due to Certificate Info
not presentGo
- Added Advisory i2419: Boot: When disabling deskew calibration, ROM
does not check if deskew calibration was enabledGo
- Added Advisory i2422: Boot: ROM timeout for MMCSD filesystem boot
too longGo
- Added Usage Note i2424; PLL: PLL Programming Sequence May Introduce
PLL InstabilityGo
- Added Advisory i2435: Boot: ROM timeout for eMMC boot too
longGo
- Added Advisory i2459; Boot: PCIe Boot Mode is not
supportedGo