SPRZ426E November 2014 – February 2021 DRA710 , DRA712 , DRA714 , DRA716 , DRA718 , DRA722 , DRA724 , DRA725 , DRA726
USB3.0 and PCIe Gen2 Electrical Compliance
Low
PCIe Gen2 transmitted signals may slightly exceed the jitter requirements of the electrical specification. USB3.0 transmitted signals may be slightly marginal to the eye height requirement of the USB3.0 transmitter electrical specification.
None.
DRA72x SR 1.0.
TDA2Ex (23mm): 1.0
AM571x: 1.0
DRA72x: 1.0