SPRUJ66C February   2023  – July 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
      1. 1.3.1 Key Features
        1. 1.3.1.1 Processor
        2. 1.3.1.2 Memory
        3. 1.3.1.3 JTAG Emulator
        4. 1.3.1.4 Supported Interfaces and Peripherals
        5. 1.3.1.5 Expansion Connectors Headers to Support Application Specific Add On Boards
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 EVM Revisions and Assembly Variants
    2. 2.2 System Description
      1. 2.2.1 Board Image With Markings
      2. 2.2.2 Functional Block Diagram
      3. 2.2.3 Power Requirements
      4. 2.2.4 Power ON/OFF Procedures
        1. 2.2.4.1 Power-On Procedure
        2. 2.2.4.2 Power-Off Procedure
        3. 2.2.4.3 Power Indication LED
        4. 2.2.4.4 Power Test Points
      5. 2.2.5 AM62A Low Power SK EVM Interface Mapping
      6. 2.2.6 Peripheral and Major Component Description
        1. 2.2.6.1  Clocking
          1. 2.2.6.1.1 Peripheral Ref Clock
        2. 2.2.6.2  Reset
        3. 2.2.6.3  CSI Interface
        4. 2.2.6.4  Audio Codec Interface
        5. 2.2.6.5  HDMI Display Interface
        6. 2.2.6.6  JTAG Interface
        7. 2.2.6.7  Test Automation Header
        8. 2.2.6.8  UART Interface
        9. 2.2.6.9  USB Interface
          1. 2.2.6.9.1 USB 2.0 Type A Interface
          2. 2.2.6.9.2 USB 2.0 Type C Interface
        10. 2.2.6.10 Memory Interfaces
          1. 2.2.6.10.1 LPDDR4 Interface
          2. 2.2.6.10.2 Octal Serial Peripheral Interface (OSPI)
          3. 2.2.6.10.3 MMC Interfaces
            1. 2.2.6.10.3.1 MMC0 - eMMC Interface
            2. 2.2.6.10.3.2 MMC1 - Micro SD Interface
            3. 2.2.6.10.3.3 MMC2 - M.2 Key E Interface
          4. 2.2.6.10.4 Board ID EEPROM
        11. 2.2.6.11 Ethernet Interface
          1. 2.2.6.11.1 CPSW Ethernet PHY Default Configuration
        12. 2.2.6.12 GPIO Port Expander
        13. 2.2.6.13 GPIO Mapping
        14. 2.2.6.14 Power
          1. 2.2.6.14.1 Power Input
          2. 2.2.6.14.2 Power Supply
          3. 2.2.6.14.3 AM62A SoC Power
          4. 2.2.6.14.4 Current Monitoring
        15. 2.2.6.15 AM62A Low Power SK EVM User Setup and Configuration
          1. 2.2.6.15.1 Boot Modes
          2. 2.2.6.15.2 User Test LEDs
        16. 2.2.6.16 Expansion Headers
          1. 2.2.6.16.1 User Expansion Connector
          2. 2.2.6.16.2 MCU Connector
        17. 2.2.6.17 I2C Address Mapping
  9. 3Hardware Design Files
    1. 3.1 Schematics, PCB Layout and BOM
  10. 4Additional Information
    1. 4.1 Known Hardware or Software Issues
      1. 4.1.1 Issue 8 – Wake-up Through MCU and WKUP UART Not Functioning
    2. 4.2 EMC, EMI, and ESD Compliance
    3. 4.3 Trademarks
    4.     74
  11. 5References
  12. 6Revision History
Power Input

Both Type-C Connectors (VBUS and CC lines) are connected to a dual PD controller (manufacturer part number: TPS65988). The TPS65988is a stand-alone USB Type-C and power delivery (PD) controller providing cable plug and orientation detection for two USB Type-C Connectors. Upon cable detection, the TPS65988 communicates on the CC wire using the USB PD protocol. When cable detection and USB PD negotiation are complete, the TPS65988 enables the appropriate power path. The two internal power paths of TPS65988 are configured as sink paths for the two Type-C ports and an external FET path is provided for Type-C CONN 2 to source 5V when acting as DFP. The external FET path is controlled by GPIO17 and PP_EXT2 of the PD controller along with a resistor option to also enable using USB0 DRVVBUS from AM62A SOC. TPS65988 PD controller can provide an output of 3A (15V max) through CC negotiation. The VBUS pins from both the Type C connectors are connected to the VBUS pins of the PD controller. The output of the PD is VMAIN which is supplied to on board buck-boost and buck regulators to generate fixed 5V and 3.3V supply for the SKEVM board.

SK-AM62A-LP Power Input Block
                    Diagram Figure 2-30 Power Input Block Diagram