SPRUJ66C February   2023  – July 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
      1. 1.3.1 Key Features
        1. 1.3.1.1 Processor
        2. 1.3.1.2 Memory
        3. 1.3.1.3 JTAG Emulator
        4. 1.3.1.4 Supported Interfaces and Peripherals
        5. 1.3.1.5 Expansion Connectors Headers to Support Application Specific Add On Boards
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 EVM Revisions and Assembly Variants
    2. 2.2 System Description
      1. 2.2.1 Board Image With Markings
      2. 2.2.2 Functional Block Diagram
      3. 2.2.3 Power Requirements
      4. 2.2.4 Power ON/OFF Procedures
        1. 2.2.4.1 Power-On Procedure
        2. 2.2.4.2 Power-Off Procedure
        3. 2.2.4.3 Power Indication LED
        4. 2.2.4.4 Power Test Points
      5. 2.2.5 AM62A Low Power SK EVM Interface Mapping
      6. 2.2.6 Peripheral and Major Component Description
        1. 2.2.6.1  Clocking
          1. 2.2.6.1.1 Peripheral Ref Clock
        2. 2.2.6.2  Reset
        3. 2.2.6.3  CSI Interface
        4. 2.2.6.4  Audio Codec Interface
        5. 2.2.6.5  HDMI Display Interface
        6. 2.2.6.6  JTAG Interface
        7. 2.2.6.7  Test Automation Header
        8. 2.2.6.8  UART Interface
        9. 2.2.6.9  USB Interface
          1. 2.2.6.9.1 USB 2.0 Type A Interface
          2. 2.2.6.9.2 USB 2.0 Type C Interface
        10. 2.2.6.10 Memory Interfaces
          1. 2.2.6.10.1 LPDDR4 Interface
          2. 2.2.6.10.2 Octal Serial Peripheral Interface (OSPI)
          3. 2.2.6.10.3 MMC Interfaces
            1. 2.2.6.10.3.1 MMC0 - eMMC Interface
            2. 2.2.6.10.3.2 MMC1 - Micro SD Interface
            3. 2.2.6.10.3.3 MMC2 - M.2 Key E Interface
          4. 2.2.6.10.4 Board ID EEPROM
        11. 2.2.6.11 Ethernet Interface
          1. 2.2.6.11.1 CPSW Ethernet PHY Default Configuration
        12. 2.2.6.12 GPIO Port Expander
        13. 2.2.6.13 GPIO Mapping
        14. 2.2.6.14 Power
          1. 2.2.6.14.1 Power Input
          2. 2.2.6.14.2 Power Supply
          3. 2.2.6.14.3 AM62A SoC Power
          4. 2.2.6.14.4 Current Monitoring
        15. 2.2.6.15 AM62A Low Power SK EVM User Setup and Configuration
          1. 2.2.6.15.1 Boot Modes
          2. 2.2.6.15.2 User Test LEDs
        16. 2.2.6.16 Expansion Headers
          1. 2.2.6.16.1 User Expansion Connector
          2. 2.2.6.16.2 MCU Connector
        17. 2.2.6.17 I2C Address Mapping
  9. 3Hardware Design Files
    1. 3.1 Schematics, PCB Layout and BOM
  10. 4Additional Information
    1. 4.1 Known Hardware or Software Issues
      1. 4.1.1 Issue 8 – Wake-up Through MCU and WKUP UART Not Functioning
    2. 4.2 EMC, EMI, and ESD Compliance
    3. 4.3 Trademarks
    4.     74
  11. 5References
  12. 6Revision History

HDMI Display Interface

The DSS (Display Sub system) interface from AM62A SOC is used on the SKEVM to provide a HDMI Interface through a standard Type-A Connector. The SKEVM features a SiI9022A HDMI Transmitter from Lattice semiconductors to convert the 24bit Parallel RGB DSS output stream as well as McASP1 signals to a HDMI-compliant digital audio and video signal.

The Data mapping format used is RGB888. The data bus width is 24-bits.

To use the SiI9022A, the SOC needs to setup the device. Set up the device using the I2C1 interface between the SOC and the SiI9022A. SoC_I2C1 instance connected to the HDMI Transmitter accesses the compatible mode registers, the TPI registers, and the CPI registers. Audio Data is sent from the SOC to HDMI transmitter through the McASP1 instance. HDMI_I2C Bus accesses the EDID and HDCP data on an attached sink device.

TMDS Differential data pairs along with the differential clock signals from the transmitter are connected to the HDMI connector through the HDMI ESD device (manufacturer part number: TPD12S016PWR). This device also acts as a load switch to limit current supplied to the HDMI connector from board 5V supply.

The HDMI Framer is powered using 3.3V Board IO Supply and 1.2V for the AVCC and DVCC supply by a dedicated LDO.

SK-AM62A-LP HDMI Interface Block
                    Diagram Figure 2-16 HDMI Interface Block Diagram