SPRUIW4 October   2021 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1

 

  1.   Trademarks
  2. 1Feature Differences Between F28002x and F28003x
    1. 1.1 F28002x and F28003x Feature Comparison
  3. 2PCB Hardware Changes
    1. 2.1 PCB Hardware Changes for the 80-Pin PN, 64-Pin PM and 48-Pin PT Packages
    2. 2.2 80-Pin PN, 64-Pin PM and 48-Pin PT Migration Between F28002x and F28003x For New and Existing PCB
  4. 3Feature Differences for System Consideration
    1. 3.1 New Features in F28003x
      1. 3.1.1 Advance Encryption Standard (AES)
      2. 3.1.2 Secure Boot/JTAG Lock
      3. 3.1.3 Modular Controller Area Network (MCAN)
      4. 3.1.4 Embedded Pattern Generator (EPG)
      5. 3.1.5 Live Firmware Update (LFU)
    2. 3.2 Communication Module Changes
    3. 3.3 Control Module Changes
    4. 3.4 Analog Module Differences
    5. 3.5 Other Device Changes
      1. 3.5.1 PLL
      2. 3.5.2 PIE Channel Mapping
      3. 3.5.3 Bootrom
      4. 3.5.4 CLB and Motor Control Libraries
      5. 3.5.5 AGPIO
    6. 3.6 Power Management
      1. 3.6.1 LDO/VREG
      2. 3.6.2 POR/BOR
      3. 3.6.3 Power Consumption
    7. 3.7 Memory Module Changes
    8. 3.8 GPIO Multiplexing Changes
    9. 3.9 Analog Multiplexing Changes
  5. 4Application Code Migration From F28002x to F28003x
    1. 4.1 C2000Ware Header Files
    2. 4.2 Linker Command Files
    3. 4.3 C2000Ware Examples
  6. 5Specific Use Cases Related to F28003x New Features
    1. 5.1 AES
    2. 5.2 MCAN
    3. 5.3 EPG
  7. 6EABI Support
    1. 6.1 Flash API
  8. 7References

F28002x and F28003x Feature Comparison

An overlaid block diagram of F28002x and F28003x is shown in Figure 1-1 while feature comparison of the superset part numbers for the F28003x and F28002x devices is shown in Table 1-1.

GUID-20201029-CA0I-5ZZ3-M7XJ-FKVVJWJXM3NG-low.gif Figure 1-1 F28003x and F28002x Overlaid Functional Block Diagram
Table 1-1 F28002x and F28003x Superset Device Comparison
Feature F28002x F28003x
80-Pin PN 64-Pin PM 48-Pin PT 100-Pin PZ 80-Pin PN 64-Pin PM 48-Pin PT
Processor and Accelerators
C28x Frequency (MHz) 100 120
FPU Yes (instructions for Fast Integer Division)
VCRC Yes
TMU Yes – Type 1 (instructions supporting NLPID)
CLA – Type 2 Available No Yes
Frequency (MHz) - 120
6–Channel DMA – Type 0 Yes
External interrupts 5
Memory
Flash 128KB (64Kw) 384KB (192Kw)
RAM Dedicated 4KB (2Kw)
Local Shared 16KB (8Kw) 32KB (16Kw)
Message - 1KB (0.5Kw)
Global Shared 4KB (2Kw) 32KB (16Kw)
Total 24KB (12Kw) 69KB (34.5Kw)
Message RAM Types - 512B (256w) CPU–CLA 512B (256w) CLA–DMA
ECC FLASH, Mx, LSx FLASH, Mx, LSx, GSx, Message RAM
Parity GSx, ROM ROM, CAN RAM
Code security for on–chip flash and RAM Yes
System
Configurable Logic Block (CLB) 2 Tiles 4 Tiles
Embedded Pattern Generator (EPG) - Yes
Motor Control Libraries in ROM Yes
32–bit CPU timers 3
Advance Encryption Standard (AES) – Yes
Background CRC (BGCRC) Yes
Live Firmware Update (LFU) Support – Yes, with enhancements and flash bank erase time improvements
Secure Boot – Yes
JTAG Lock – Yes
HWBIST Yes
Nonmaskable Interrupt Watchdog (NMIWD) timers 1
Watchdog timers 1
Crystal oscillator/External clock input 1
Internal oscillator 2
Pins and Power Supply
Internal 3.3v to 1.2v Voltage Regulator VREG LDO Yes
GPIO pins 39 26 14 51 39 26 14
Additional GPIO 4 (2 from cJTAG and 2 from X1/X2)
AIO (analog with digital inputs) 16 16 14 23 16 16 14
AGPIO (analog with digital inputs and outputs) - 2 2 - -
Analog Peripherals
ADC 12–bit Number of ADCs 2 3
MSPS 3.45 4
Conversion Time (ns) 290 250
ADC channels (single–ended) - includes the two gpdac outputs on F28003x 16 16 14 23 18 16 14
Temperature sensor 1
Buffered DAC - 2
CMPSS (each CMPSS has two comparators and two internal DACs) 4
Control Peripherals
eCAP/HRCAP modules 3 (1 with HRCAP capability) – Type 2
ePWM/HRPWM channels – Type 4 14 (8 with HRPWM) 16 (8 with HRPWM)
eQEP modules 2 – Type 2
SDFM channels - 8 – Type 2
Communication Peripherals
CAN (DCAN) – Type 0 1
CANFD (MCAN) – Type 1 – 1
FSI 1 (1 RX and 1 TX) – Type 1 1 (1 RX and 1 TX) – Type 2
I2C – Type 1 2
LIN – Type 1 2
HIC Yes - Type 0 Yes - Type 1
PMBus – Type 0 1
SCI – Type 0 1 2
SPI – Type 2 2
Package Options, Temperature, and Qualification
Junction temperature (TJ) –40°C to 125°C –40°C to 150°C
Free-Air temperature (TA) –40°C to 125°C
Package Options with AEC-Q100 Qualification available Yes Yes Yes Yes – Yes Yes