SPRUIL8B May   2019  – May 2020 TMS320F28384D , TMS320F28384S , TMS320F28386D , TMS320F28386S , TMS320F28388D , TMS320F28388S

 

  1.   TMS320F28388D controlCARD Information Guide
    1.     Trademarks
    2. 1 Introduction
    3. 2 Hardware Quick Setup Guide
    4. 3 Errata
      1. 3.1 Warnings, Notes, and Errata
      2. 3.2 Warnings and Notes for All controlCARDs
      3. 3.3 Warnings About Specific controlCARD Revisions
    5. 4 Getting Familiar With the controlCARD
      1. 4.1 F28388D controlCARD Features
      2. 4.2 Assumed Operating Conditions
      3. 4.3 Using the controlCARD
        1. 4.3.1 Clocking Configuration
      4. 4.4 Experimentation Software
    6. 5 Special Notes
      1. 5.1 XDS100v2 Emulator and SCI (UART) Connectivity
      2. 5.2 External Connector
    7. 6 Hardware References
    8. 7 References
  2.   Revision History

Hardware Quick Setup Guide

  1. Connect and power embedded emulator.
    1. Connect USB-B "mini" connector to J1:A
  2. Provide power to the isolated F28388D device.
    1. Option 1:
      1. Insert the TMDSCNCD28388D controlCARD into a TMDSHSECDOCK, or other compatible docking station.
      2. Connect USB-B "mini" connector to J17 on the TMDSHSECDOCK.
      3. Set S1 to the "USB-ON" position. D3 on the controlCARD should illuminate.
    2. Option 2:
      1. Connect USB-B "micro" connector to J3 of the F28388D controlCARD
  3. Verify clock input frequency and software PLL configuration are compatible for your version of the controlCARD, see Section 3.2.
  4. For a detailed explanation of the hardware configuration, see Section 4.3.