SPRUIL8B May   2019  – May 2020 TMS320F28384D , TMS320F28384S , TMS320F28386D , TMS320F28386S , TMS320F28388D , TMS320F28388S

 

  1.   TMS320F28388D controlCARD Information Guide
    1.     Trademarks
    2. 1 Introduction
    3. 2 Hardware Quick Setup Guide
    4. 3 Errata
      1. 3.1 Warnings, Notes, and Errata
      2. 3.2 Warnings and Notes for All controlCARDs
      3. 3.3 Warnings About Specific controlCARD Revisions
    5. 4 Getting Familiar With the controlCARD
      1. 4.1 F28388D controlCARD Features
      2. 4.2 Assumed Operating Conditions
      3. 4.3 Using the controlCARD
        1. 4.3.1 Clocking Configuration
      4. 4.4 Experimentation Software
    6. 5 Special Notes
      1. 5.1 XDS100v2 Emulator and SCI (UART) Connectivity
      2. 5.2 External Connector
    7. 6 Hardware References
    8. 7 References
  2.   Revision History

Experimentation Software

Code Composer Studio (CCS) Integrated Development Environment (IDE) is recommended for developing and debugging software for the C2000 series of MCUs. CCS is free to download and use with the controlCARD. Introductory videos for CCS are available at training.ti.com.

C2000Ware contains a full suite of example software designed to work with the F2838x controlCARD. For information about software compatibility with your version of the controlCARD, see Section 3.2.

This software package includes many example projects that allow the user to experiment with the ADC, PWM, and other C2000 peripherals.

Support files for both register-level and driver-level programming are included with C2000Ware:

  • Register header files are located at: \ti\c2000\C2000Ware_XXXX\device_support\f2838x\examples
  • Driverlib programming examples are located at: \ti\c2000\C2000Ware_XXXX\driverlib\f2838x\examples