SPRUIG6J January 2018 – December 2023
All streaming address generator intrinsics that are available with the C7000 compiler are also available for use in C7000 Host Emulation. Their interface is the same as it is with the C7000 compiler.