SPRUIG6J January 2018 – December 2023
The C7000 Host Emulation Lookup Table (LUT) and Histogram (HIST) interface is the same as with the C7000 compiler. Any intrinsic or definition mentioned in
c7x_luthist.h
is also defined and implemented in C7000 Host Emulation and can be used in the same way.