SPRUI25D June 2015 – March 2019 TMS320F28374S , TMS320F28375S , TMS320F28375S-Q1 , TMS320F28376S , TMS320F28377S , TMS320F28377S-Q1 , TMS320F28379S
The F28377S LaunchPad has several different power domains to enable JTAG isolation. Jumpers JP1, JP2, JP4, and JP5 configure where power is passed.
| Jumper | Power Domain |
|---|---|
| JP1 | Enable 3.3 V from USB (disables isolation) |
| JP2 | Enable GND from USB (disables isolation) |
| JP4 | Connects target MCU 3.3 V to second set of BoosterPack headers |
| JP5 | Connects target MCU 5 V to second set of BoosterPack headers |