SPRU513AA July 2001 – March 2026 SM320F28335-EP
To invoke the library information archiver, enter:
| libinfo2000 [options] --output=libname libname1 [libname2 ... libnamen ] |
libinfo2000 |
is the command that invokes the library information archiver. | |
| options | changes the default behavior of the library information archiver. These options are: | |
| --output libname | specifies the name of the index library to create or update. This option is required. | |
| --update | updates any existing information in the index library specified with the --output option instead of creating a new index. | |
| libnames | names individual object file libraries to be manipulated. When you enter a libname, you must enter a complete filename including extension, if applicable. | |