SPRU513AA July 2001 – March 2026 SM320F28335-EP
These directives set up specialized types for later use in expressions allowing you to use symbolic names to refer to compile-time constants. The types created are analogous to the enum type of the C language. This allows enumerated types to be shared between C and assembly code. See Chapter 13.
See Section 13.2.10 for an example of using .enum.