SPRU513AA July 2001 – March 2026 SM320F28335-EP
| Step 1: | Define the ranges of target memory with a ROMS directive. See Section 12.4. |
| Step 2: | Invoke the hex conversion utility with the --image option. You can optionally use the --zero option to reset the address origin to 0 for each output file. If you do not specify a fill value with the ROMS directive and you want a value other than the default of 0, use the --fill option. |