SPRADS6A March 2026 – March 2026 AM68A , AM69A , TDA4VM
The following image displays the throughput of DSS transactions with the AVP demo running.
Figure 3-6 AVP Demo DSS Throughput. | DSS Throughput of 1 EMIF | Corrected Throughput for 4 EMIFs | |
|---|---|---|
| Bytes per Frame | 8257536 | 33030144 |
| Bits per Byte | 8 | |
| fps | 30 | |
| Number of EMIFs Measured | 1 | 4 |
| Bits per Frame | 66060288 | 264241152 |
| Mib per Frame | 63 | 252 |
| Data Rate (bps) | 1981808640 | 7927234560 |
| Data Rate (Mibps) | 1890 | 7560 |