SPRAD65 December 2022 TDA4VM
The changes of the Linux SDK are mainly aimed at the modification of the C7 memory segment, which needs to correspond to it in the Linux DTS, otherwise an error occura when running on the board. The main modified files are: board-support/linux-5.4.74+gitAUTOINC+9574bba32a-g9574bba32a/arch/arm64/boot/dts/ti/k3-j721e-som-p0.dtsi and board-support/linux-5.4.74+gitAUTOINC+9574bba32a-g9574bba32a/arch/arm64/boot/dts/ti/k3-j721e-vision-apps.dtso.
Patch file 0001-upgrade-TIDL-to-8.4-memory-map-changes.patch, the complete changes are as follows:
diff --git a/board-support/linux-5.4.74+gitAUTOINC+9574bba32a-g9574bba32a/arch/arm64/boot/dts/ti/k3-j721e-som-p0.dtsi b/board-support/linux-5.4.74+gitAUTOINC+9574bba32a-g9574bba32a/arch/arm64/boot/dts/ti/k3-j721e-som-p0.dtsi
index 90bcc6be3..d4ea9a533 100644
--- a/board-support/linux-5.4.74+gitAUTOINC+9574bba32a-g9574bba32a/arch/arm64/boot/dts/ti/k3-j721e-som-p0.dtsi
+++ b/board-support/linux-5.4.74+gitAUTOINC+9574bba32a-g9574bba32a/arch/arm64/boot/dts/ti/k3-j721e-som-p0.dtsi
@@ -130,12 +130,12 @@
c71_0_memory_region: c71-memory@a8100000 {
compatible = "shared-dma-pool";
- reg = <0x00 0xa8100000 0x00 0xf00000>;
+ reg = <0x00 0xa8100000 0x00 0x01f00000>;
no-map;
};
- rtos_ipc_memory_region: ipc-memories@aa000000 {
- reg = <0x00 0xaa000000 0x00 0x01c00000>;
+ rtos_ipc_memory_region: ipc-memories@ab000000 {
+ reg = <0x00 0xab000000 0x00 0x02000000>;
alignment = <0x1000>;
no-map;
};
diff --git a/board-support/linux-5.4.74+gitAUTOINC+9574bba32a-g9574bba32a/arch/arm64/boot/dts/ti/k3-j721e-vision-apps.dtso b/board-support/linux-5.4.74+gitAUTOINC+9574bba32a-g9574bba32a/arch/arm64/boot/dts/ti/k3-j721e-vision-apps.dtso
index f2719997f..13c2b782f 100644
--- a/board-support/linux-5.4.74+gitAUTOINC+9574bba32a-g9574bba32a/arch/arm64/boot/dts/ti/k3-j721e-vision-apps.dtso
+++ b/board-support/linux-5.4.74+gitAUTOINC+9574bba32a-g9574bba32a/arch/arm64/boot/dts/ti/k3-j721e-vision-apps.dtso
@@ -102,18 +102,18 @@
reg = <0x00 0xa5900000 0x00 0x00700000>;
no-map;
};
- vision_apps_memory_region: vision_apps-dma-memory@ac000000 {
+ vision_apps_memory_region: vision_apps-dma-memory@ad000000 {
compatible = "shared-dma-pool";
- reg = <0x00 0xac000000 0x00 0x02000000>;
+ reg = <0x00 0xad000000 0x00 0x02000000>;
no-map;
};
vision_apps_shared_region: vision_apps_shared-memories {
compatible = "dma-heap-carveout";
- reg = <0x00 0xae000000 0x00 0x20000000>;
+ reg = <0x00 0xaf000000 0x00 0x20000000>;
};
- vision_apps_core_heaps: vision_apps-core-heap-memory@ce000000 {
+ vision_apps_core_heaps: vision_apps-core-heap-memory@cf000000 {
compatible = "shared-dma-pool";
- reg = <0x00 0xce000000 0x00 0x2d000000>;
+ reg = <0x00 0xcf000000 0x00 0x2c000000>;
no-map;
};
vision_apps_mcu_r5fss0_core1_dma_memory_region: vision_apps-r5f-dma-memory@fb000000 {
--
2.17.1