SPRAD64 November   2022 AM620-Q1 , AM623 , AM625 , AM625-Q1

 

  1.   Trademarks
  2. 1 Introduction
  3. 2 Width/Spacing Proposal for Escapes
  4. 3 Stackup
  5. 4 Via Sharing
  6. 5 Floorplan Component Placement
  7. 6 Critical Interfaces Impact Placement
  8. 7 Routing Priority
  9. 8 SerDes Interfaces
  10. 9 DDR Interfaces
  11. 10Power Decoupling
  12. 11Route Lowest Priority Interfaces Last
  13. 12Summary

Floorplan Component Placement

Careful analysis is required to analyze the locations of the interfaces used on the device and the associated components and connectors. Optimum trace routing will have routes as short as possible with a minimum cross-over. The AM62x (AMC) offers interface selection flexibility through pin-mux choices. Pin-muxing enables a same interface function made available on multiple pins and is selectable through a pin mux option. Favorable pin-mux options that ease PCB routing and component placement can be fully utilized to further optimize the PCB design. Figure 5-1 shows the default arrangement of the signal balls as well as the power and ground balls. Priority is given to component placements without pin-mux options such as DDR, CSI, USB, OLDI/LVDS, and so forth.

GUID-9BA2B66D-3EE2-41BF-B7E1-CFA14D064E06-low.png Figure 5-1 AM62 (AMC) Floorplan