SPRAD13 May   2022 AM623 , AM625

 

  1.   Abstract
  2.   Trademarks
  3. Introduction
  4. Via Channel Arrays
  5. Width/Spacing Proposal for Escapes
  6. Stackup
  7. Via Sharing
  8. Floorplan Component Placement
  9. Critical Interfaces Impact Placement
  10. Routing Priority
  11. SerDes Interfaces
  12. 10DDR Interfaces
  13. 11Power Decoupling
  14. 12Route Lowest Priority Interfaces Last
  15. 13Summary

Summary

The via channels have been carefully co-designed to ensure escapes for all signals and power while meeting the respective signal and power integrity goals for each interface. A summary of all via channel arrays and vias for the different signal and power supply nets is shown in Table 13-1.

Table 13-1 Via Channel Summary
Net #VCA #Vias #Pins
Signals 146 146 146
VSS 21 20 43
VDD_CORE 11 11 17
VDDR_CORE 5 5 8
VDDS_DDR 4 4 4
VDDSHV0 1 1 2
VDDSHV1 1 1 2
VDDSHV2 2 2 2
VDDSHV3 2 2 4
VDDSHV4 1 1 1
VDDSHV5 1 1 1
VDDSHV6 1 1 1
VDDSHV_MCU 1 1 2
VDDSHV_CANUART 1 1 1
VDD_CANUART 1 1 1

Notes:

  1. Outer two rows are fully fanned-out on top layer with no VCAs or Vias. This includes a handful of VSS balls (in the outer two rows) which are not included in the table.
  2. There are a total of 200 VCAs; one is not used (J15 location), one is used for routing (M14 for VSS), all others have a Via.
  3. Any net not specifically listed above is either fanned out directly on outer layer, or is counted in the “signals” row with 1 via per 1 pin (this includes VDDA_x and CAP_VDDx nets that are considered as power nets).

A picture showing AM62x with all signals and power escaped is shown in Figure 13-1.

An example layout file for the fully escaped design can be downloaded here.

GUID-2B4C09E4-F30E-4FAC-8B28-9B5840B91BD8-low.png Figure 13-1 AM62x with Complete Signal and Power Escapes