SPRAD10 December   2021 AM2732 , AM2732-Q1

 

  1.   Trademarks
  2. 1Using the Power Estimation Tool
    1. 1.1 Processing Elements
    2. 1.2 Interfaces
    3. 1.3 Power Report

Power Report

The power estimation tool generates a power analysis report described in this section. The report lists the power supply name, voltage in Volts (V), and power consumption in Watts (W) per power rail groups. Power rail groups match the AM273x EVM design.

There is a selectable field for junction temperature configuration:

Temperature (Tj C): -40, -20, 25, 50, 75, 85, 100, 105, 125, 140, 150.

For following power rails, there are selectable fields. Table 1-3 lists the options.

Table 1-3 Power Rails
Voltage Rail Selectable Options (V)
VDD 1.15, 1.175, 1.20,1.23, 1.25,1.28, 1.30
VDD_SRAM 1.15, 1.175, 1.20,1.23, 1.25,1.28, 1.30
VIOIN 1.71, 1.8, 1.89, 3.135,3.3,3.465