SPRAD10 December   2021 AM2732 , AM2732-Q1

 

  1.   Trademarks
  2. 1Using the Power Estimation Tool
    1. 1.1 Processing Elements
    2. 1.2 Interfaces
    3. 1.3 Power Report

Interfaces

This section describes how to select both modes and utilization of the subset of commonly used interfaces on the AM273x, including CSI2, QSPI, Aurora, Ethernet, McASP, CAN, and SPI. Table 1-2 lists the selectable options.

Table 1-2 Interfaces
Interface Mode Utilization
CSI2

Lane – 1,2,3,4

Mbps – 300, 600

N/A
Aurora LVDS OFF, 150, 225, 400,450,600 and 900 mbps N/A
QSPI Master, Slave, 67 Mbaud, 60 Mbaud and 40 Mbaud 0-100 %
Ethernet RGMII,RMII, MII, 10, 100, 1.8v, 3.3v, Off, Unused 0-100 %
CAN A MSS 250kbps, 1,5, 8 mbps, 1.8V, 3.3V, Off, Unused 0-100%
SPI A MSS Master, Slave, 1.563, 2.083, 3.125, 6.25, 12.5, 25 mbps, 1.8V, 3.3V, Off, Unused 0-100%