SPRACY7 October   2021 TMS320F2800132 , TMS320F2800133 , TMS320F2800135 , TMS320F2800137 , TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1 , TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Supplementary Information
  3. 2Clock Generator
    1. 2.1 Generating Two Offset Clocks
  4. 3Signal Generator
    1. 3.1 Two Offset Clocks Generated by the SIGGEN0 Module
    2. 3.2 Generate Serial Data With Rotate Mode
      1. 3.2.1 Rotate Right Once - CPOL = 0, CPHA = 1
      2. 3.2.2 Rotate Right Once - CPOL=0, CPHA=0
      3. 3.2.3 Rotate Right Once - CPOL=1, CPHA=1
      4. 3.2.4 Rotate Right Once - CPOL=1, CPHA=0
      5. 3.2.5 Shift Right Once - CPOL=1, CPHA=0
      6. 3.2.6 Shift Right Once - CPOL=0, CPHA=0
  5. 4Summary
  6. 5References

Introduction

The Embedded Pattern Generator (EPG) module is a customizable pattern and clock generator that could serve many test and application scenarios that require a simple pattern generator or a periodic clock generator. The EPG module can also be used to capture an incoming serial stream of data. The EPG module allows users to design new clock generators,pulse width modulators (PWMs), serial communication modules, and so forth.

The EPG module can be used as an independent peripheral or it can be used along side other peripherals such as CAN. When used alongside other peripherals, such as CAN, EPG can provide signal patterns for testing and running diagnostic inside the C2000™ device.