SPRACV3 December   2020 AM6412 , AM6422 , AM6442

 

  1.   Trademarks
  2. 1Simulations
    1. 1.1 SerDes
      1. 1.1.1 Introduction
      2. 1.1.2 Simulator Settings and Model Usage
      3. 1.1.3 Simulation Parameters
      4. 1.1.4 Simulation Methodology
      5. 1.1.5 Reviewing Simulation Results
  3. 2Models
    1. 2.1 IBIS-AMI Model Kit
    2. 2.2 The Kit Structure
    3. 2.3 Contents of the Kit
    4. 2.4 IBIS Analog Models
    5. 2.5 Algorithmic Models
      1. 2.5.1 Transmitter (Tx) Model
        1. 2.5.1.1  TX AMI Parameters for Gen 1
        2. 2.5.1.2  TX AMI Parameters for Gen 2
        3. 2.5.1.3  TX AMI Parameters for Gen 3
        4. 2.5.1.4  TX AMI Parameters for Sgmii
        5. 2.5.1.5  TX AMI Parameters for Qsgmii
        6. 2.5.1.6  TX AMI Parameters for USB3.0
        7. 2.5.1.7  TX AMI Parameters for USB3.1
        8. 2.5.1.8  TX AMI Parameters for USXGMII
        9. 2.5.1.9  TX AMI Parameters for Display Port
        10. 2.5.1.10 Transmitter Specifications
        11. 2.5.1.11 TX_Jitter Injection Parameters
      2. 2.5.2 Receiver (Rx) Model
        1. 2.5.2.1 RX AMI Parameters
        2. 2.5.2.2 Rx Jitter Injection Parameters
    6. 2.6 Valid Simulation Condition
    7. 2.7 Eye Mask Requirement

TX AMI Parameters for Gen 1

The Torrent16FFC TX AMI parameters are listed in Figure 2-2. In Cadence SystemSI, clicking on a parameter value opens the AMI Parameter Editor where you can change the value.

De-emphasis code available for Gen 1 are 0dB, -3.5dB.