SPRAAU8A March 2008 – August 2017 TMS320F2801 , TMS320F2801 , TMS320F2801-Q1 , TMS320F2801-Q1 , TMS320F28015 , TMS320F28015 , TMS320F28016 , TMS320F28016 , TMS320F28016-Q1 , TMS320F28016-Q1 , TMS320F2802 , TMS320F2802 , TMS320F2802-Q1 , TMS320F2802-Q1 , TMS320F28044 , TMS320F28044 , TMS320F2806 , TMS320F2806 , TMS320F2806-Q1 , TMS320F2806-Q1 , TMS320F28062 , TMS320F28062 , TMS320F28062-Q1 , TMS320F28062-Q1 , TMS320F28062F , TMS320F28062F , TMS320F28062F-Q1 , TMS320F28062F-Q1 , TMS320F28063 , TMS320F28063 , TMS320F28064 , TMS320F28064 , TMS320F28065 , TMS320F28065 , TMS320F28066 , TMS320F28066 , TMS320F28066-Q1 , TMS320F28066-Q1 , TMS320F28067 , TMS320F28067 , TMS320F28067-Q1 , TMS320F28067-Q1 , TMS320F28068F , TMS320F28068F , TMS320F28068M , TMS320F28068M , TMS320F28069 , TMS320F28069 , TMS320F28069-Q1 , TMS320F28069-Q1 , TMS320F28069F , TMS320F28069F , TMS320F28069F-Q1 , TMS320F28069F-Q1 , TMS320F28069M , TMS320F28069M , TMS320F28069M-Q1 , TMS320F28069M-Q1 , TMS320F2808 , TMS320F2808 , TMS320F2808-Q1 , TMS320F2808-Q1 , TMS320F2809 , TMS320F2809 , TMS320F2810 , TMS320F2810 , TMS320F2810-Q1 , TMS320F2810-Q1 , TMS320F2811 , TMS320F2811 , TMS320F2811-Q1 , TMS320F2811-Q1 , TMS320F2812 , TMS320F2812 , TMS320F2812-Q1 , TMS320F2812-Q1 , TMS320F28232 , TMS320F28232 , TMS320F28232-Q1 , TMS320F28232-Q1 , TMS320F28234 , TMS320F28234 , TMS320F28234-Q1 , TMS320F28234-Q1 , TMS320F28235 , TMS320F28235 , TMS320F28235-Q1 , TMS320F28235-Q1 , TMS320F28332 , TMS320F28332 , TMS320F28333 , TMS320F28333 , TMS320F28334 , TMS320F28334 , TMS320F28335 , TMS320F28335 , TMS320F28335-Q1 , TMS320F28335-Q1
Since this functionality is implemented directly after boot, the Flash wait states and phase-locked loop (PLL) are not configured and, therefore, run at their default values. The Flash wait states are configured for 15 cycles and SYSCLKOUT of OSCCLK/2 for the F280xx/F281x devices and OSCCLK/4 for F2833x devices. Using the profiling feature of Code Composer Studio, the execution time can be measured. Table 3 shows the timing information for each F28xxx DSC by measuring the time elapsed from boot to the first instruction within the main( ) function for the examples provided in the associated code files. As shown, the execution time for each platform increases; this is due to an increase in code size and decreasing SYSCLKOUT.
| OSCCLK (MHz) | SYSCLKOUT (MHz) | Cycles | Execution Time (ms) | |
|---|---|---|---|---|
| TMS320F2812 | 30 | 15 | 18,576 | 1.238 |
| TMS320F2808 | 20 | 10 | 20,560 | 2.056 |
| TMS320F28335 | 30 | 7.5 | 29,681 | 3.957 |