SPNA243 June   2020 TM4C1236D5PM , TM4C1236D5PM , TM4C1236E6PM , TM4C1236E6PM , TM4C1236H6PM , TM4C1236H6PM , TM4C1237D5PM , TM4C1237D5PM , TM4C1237D5PZ , TM4C1237D5PZ , TM4C1237E6PM , TM4C1237E6PM , TM4C1237E6PZ , TM4C1237E6PZ , TM4C1237H6PGE , TM4C1237H6PGE , TM4C1237H6PM , TM4C1237H6PM , TM4C1237H6PZ , TM4C1237H6PZ , TM4C123FE6PM , TM4C123FE6PM , TM4C123FH6PM , TM4C123FH6PM , TM4C123GE6PM , TM4C123GE6PM , TM4C123GE6PZ , TM4C123GE6PZ , TM4C123GH6PGE , TM4C123GH6PGE , TM4C123GH6PM , TM4C123GH6PM , TM4C123GH6PZ , TM4C123GH6PZ , TM4C123GH6ZRB , TM4C123GH6ZRB , TM4C123GH6ZXR , TM4C123GH6ZXR

 

  1.   Using USB Host Mode on the EK-TM4C123GXL LaunchPad
    1.     Trademarks
    2. 1 EK-TM4C123GXL Board Overview
    3. 2 Board Modification to Make EK-TM4C123GXL USB Host/OTG Capable
    4. 3 Download and Import the USB Host Examples
    5. 4 Run the usb_host_mouse Example
      1. 4.1 Build and Flash the Program
      2. 4.2 Configure the Terminal Window
      3. 4.3 Run the usb_host_mouse Example
    6. 5 Run the usb_host_keyboard Example
    7. 6 Run the usb_stick_update and usb_stick_demo Examples
      1. 6.1 USB Memory Stick Updater (usb_stick_update) Overview
      2. 6.2 USB Stick Update Demo (usb_stick_demo) Overview
      3. 6.3 Add the FIRMWARE.BIN File in the Memory Stick
      4. 6.4 Run the usb_stick_update Program
      5. 6.5 Run the usb_stick_demo Program
    8. 7 References

Run the usb_host_mouse Example

This application demonstrates the handling of a USB mouse attached to the evaluation kit. Once attached, the position of the mouse pointer and the state of the mouse buttons are output to the display.