SPMU420 April 2026 TPS65219
This section describes how each of the PMIC power resources are configured.
| PMIC Rail | Register Address | Field Name | Value | Description |
|---|---|---|---|---|
| Bucks Switching Mode (Global for all buck regulators) |
0x03 | BUCK_FF_ENABLE (Switching Mode) |
0x0 | Quasi-fixed frequency mode |
| 0x03 | BUCK_SS_ENABLE (Spread-Spectrum) |
0x0 | Spread
spectrum disabled (only applicable if BUCK_FF_ENABLE=0x1) |
|
| BUCK1 | 0x0A | BUCK1_VSET (Output Voltage) |
0x33 | 3.300V |
| 0x0A | BUCK1_UV_THR_SEL (UV threshold) |
0x0 | -5% UV detection | |
| 0x0A | BUCK1_BW_SEL (Bandwidth) |
0x0 | low bandwidth | |
| BUCK2 | 0x09 | BUCK2_VSET (Output Voltage) |
0x18 | 1.200V |
| 0x09 | BUCK2_UV_THR_SEL (UV threshold) |
0x0 | -5% UV detection | |
| 0x09 | BUCK2_BW_SEL (Bandwidth) |
0x0 | low bandwidth | |
| 0x03 | BUCK2_PHASE_CONFIG | 0x0 | 0
degrees (only applicable if BUCK_FF_ENABLE=0x1) |
|
| BUCK3 | 0x08 | BUCK3_VSET (Output Voltage) |
0x24 | 1.800V |
| 0x08 | BUCK3_UV_THR_SEL (UV threshold) |
0x0 | -5% UV detection | |
| 0x08 | BUCK3_BW_SEL (Bandwidth) |
0x0 | low bandwidth | |
| 0x03 | BUCK3_PHASE_CONFIG | 0x0 | 0
degrees (only applicable if BUCK_FF_ENABLE=0x1) |
| PMIC Rail | Setting | Register Address | Field Name | Value | Description |
|---|---|---|---|---|---|
| LDO1 | output voltage | 0x07 | LDO1_VSET | 0x18 | 1.800V |
| Rail configuration | 0x07 | LDO1_LSW_CONFIG | 0x1 | LDO1 configured as Load-switch | |
| 0x07 | LDO1_BYP_CONFIG | 0x0 | LDO1
configured as LDO (only applicable if LDO1_LSW_CONFIG=0x0) |
||
| UV threshold | 0x1E | LDO1_UV_THR | 0x0 | -5% UV detection | |
| LDO2 | output voltage | 0x06 | LDO2_VSET | 0x36 | 3.300V |
| Rail configuration | 0x06 | LDO2_LSW_CONFIG | 0x0 | Not Applicable (LDO2 not configured as load-switch) | |
| 0x06 | LDO2_BYP_CONFIG | 0x1 | LDO2
configured as Bypass (only applicable if LDO2_LSW_CONFIG=0x0) |
||
| UV threshold | 0x1E | LDO2_UV_THR | 0x0 | -5% UV detection | |
| LDO3 | output voltage | 0x05 | LDO3_VSET | 0x36 | 3.300V |
| Rail configuration | 0x05 | LDO3_LSW_CONFIG | 0x0 | LDO Mode | |
| ramp configuration | 0x05 | LDO3_SLOW_PU_RAMP | 0x1 | Slow ramp for power-up (~3ms) | |
| UV threshold | 0x1E | LDO3_UV_THR | 0x0 | -5% UV detection | |
| LDO4 | output voltage | 0x04 | LDO4_VSET | 0x36 | 3.300V |
| Rail configuration | 0x04 | LDO4_LSW_CONFIG | 0x0 | LDO Mode | |
| ramp configuration | 0x04 | LDO4_SLOW_PU_RAMP | 0x1 | Slow ramp for power-up (~3ms) | |
| UV threshold | 0x1E | LDO4_UV_THR | 0x0 | -5% UV detection |