SPMU420 April   2026 TPS65219

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2TPS6521914 Sequence and Power Block Diagrams
  6. 3EEPROM Device Settings
    1. 3.1  Device ID
    2. 3.2  Enable Settings
    3. 3.3  Regulator Voltage Settings
    4. 3.4  Sequence Settings
      1. 3.4.1 Power-Up Sequence
      2. 3.4.2 Power-Down Sequence
    5. 3.5  EN / PB / VSENSE Settings
    6. 3.6  Multi-Function Pin Settings
    7. 3.7  Over-Current Deglitch
    8. 3.8  Mask Settings
    9. 3.9  Discharge Check
    10. 3.10 Multi PMIC Config
  7. 4Revision History

Mask Settings

This section describes the settings that are masked by default and the effect they have on the device state as well as the nINT pin.

Table 3-15 Mask Settings
Register AddressField NameValueDescription
Mask effects on device state and nINT pin0x25MASK_EFFECT0x01no state change, no nINT reaction, bit set for faults
UV Mask0x24BUCK1_UV_MASK0x0un-masked (Faults reported)
0x24BUCK2_UV_MASK0x0un-masked (Faults reported)
0x24BUCK3_UV_MASK0x0un-masked (Faults reported)
0x24LDO1_UV_MASK0x0un-masked (Faults reported)
0x24LDO2_UV_MASK0x0un-masked (Faults reported)
0x24LDO3_UV_MASK0x0un-masked (Faults reported)
0x24LDO4_UV_MASK0x0un-masked (Faults reported)
Power-up retries/attempts0x24MASK_RETRY_COUNT0x1Device retries infinitely
Die Temperature0x25SENSOR_0_WARM_MASK0x0un-masked (Faults reported)
0x25SENSOR_1_WARM_MASK0x0un-masked (Faults reported)
0x25SENSOR_2_WARM_MASK0x0un-masked (Faults reported)
0x25SENSOR_3_WARM_MASK0x0un-masked (Faults reported)
Masking bit to control whether nINT pin is sensitive to PushButton (PB)0x25MASK_INT_FOR_PB0x1masked (nINT pin not sensitive to any PB events)
Masking bit to control whether nINT pin is sensitive to RV (Residual Voltage) 0x25MASK_INT_FOR_RV0x1masked (nINT not sensitive to any RV events)