SPMU420 April 2026 TPS65219
This section breaks down the power sequence settings for the device including the power-up/power-down slot assignment and duration. There may be slots in which no rail or GPIO is assigned to ramp. These "empty" slots can be used to add additional time and increase a slot duration.