SPMA082 August   2021 TM4C1230C3PM , TM4C1230D5PM , TM4C1230E6PM , TM4C1230H6PM , TM4C1231C3PM , TM4C1231D5PM , TM4C1231D5PZ , TM4C1231E6PM , TM4C1231E6PZ , TM4C1231H6PGE , TM4C1231H6PM , TM4C1231H6PZ , TM4C1232C3PM , TM4C1232D5PM , TM4C1232E6PM , TM4C1232H6PM , TM4C1233C3PM , TM4C1233D5PM , TM4C1233D5PZ , TM4C1233E6PM , TM4C1233E6PZ , TM4C1233H6PGE , TM4C1233H6PM , TM4C1233H6PZ , TM4C1236D5PM , TM4C1236E6PM , TM4C1236H6PM , TM4C1237D5PM , TM4C1237D5PZ , TM4C1237E6PM , TM4C1237E6PZ , TM4C1237H6PGE , TM4C1237H6PM , TM4C1237H6PZ , TM4C123AE6PM , TM4C123AH6PM , TM4C123BE6PM , TM4C123BE6PZ , TM4C123BH6PGE , TM4C123BH6PM , TM4C123BH6PZ , TM4C123FE6PM , TM4C123FH6PM , TM4C123GE6PM , TM4C123GE6PZ , TM4C123GH6PGE , TM4C123GH6PM , TM4C123GH6PZ , TM4C1290NCPDT , TM4C1290NCZAD , TM4C1292NCPDT , TM4C1292NCZAD , TM4C1294KCPDT , TM4C1294NCPDT , TM4C1294NCZAD , TM4C1297NCZAD , TM4C1299KCZAD , TM4C1299NCZAD , TM4C129CNCPDT , TM4C129CNCZAD , TM4C129DNCPDT , TM4C129DNCZAD , TM4C129EKCPDT , TM4C129ENCPDT , TM4C129ENCZAD , TM4C129LNCZAD , TM4C129XKCZAD , TM4C129XNCZAD

 

  1.   Trademarks
  2. 1TFT LCD Overview
    1. 1.1 Typical Interfaces
    2. 1.2 Frame Buffer
      1. 1.2.1 Frame Buffer Size Calculation
    3. 1.3 Frame Rate (FPS)
    4. 1.4 Touch Display
  3. 2LCD Controller Overview
    1. 2.1 Block Diagram
      1. 2.1.1 Raster Controller
      2. 2.1.2 LIDD Controller
  4. 3TivaWare Graphics Library (grlib)
    1. 3.1 Graphics Library Structure
      1. 3.1.1 Display Driver Overview
      2. 3.1.2 Low-Level Primitive Graphics API Overview
      3. 3.1.3 Widget API Overview
      4. 3.1.4 Input Driver Overview
  5. 4Display Driver Adaptation
    1. 4.1 Off-Screen Display Drivers
    2. 4.2 Individual Display Driver Functions
      1. 4.2.1 Init
      2. 4.2.2 ColorTranslate
      3. 4.2.3 PixelDraw
      4. 4.2.4 PixelDrawMultiple
      5. 4.2.5 LineDrawH
      6. 4.2.6 LineDrawV
      7. 4.2.7 RectFill
      8. 4.2.8 Flush
  6. 5Fonts
    1. 5.1 Creating Custom Fonts for Different Languages
  7. 6Useful Utilities
    1. 6.1 Pnmtoc
    2. 6.2 mkstringtable and ftrasterize
  8. 7References
  9.   A Appendix A

PixelDraw

void PixelDraw(void *pvDisplayData, long lX, long lY,
       unsigned long DispColor);

The simplest function that a display driver must support is the ability to plot a single pixel at a given position on the display. This function plots a pixel using color ulDispColor at position (lX, lY) on the screen. Note that the color passed has already been translated into the display-dependent format using a previous call to the ColorTranslate function.