SNVU834 September 2022
| DESIGNATOR | PARTNUMBER | DESCRIPTION | MANUFACTURER | QUANTITY |
|---|---|---|---|---|
|
C1, C9, C10, C11, C12 |
C3225X7R2A225K230AB | Multilayer Ceramic Capacitors 2.2uF ±10% 100V X7R SMD 1210 | TDK |
5 |
| C2 | GRM188R72A104KA35J | CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 0603 | MuRata | 1 |
| C3 | EEE-TG2A220UP | Cap Aluminum 22uF 100V 20% (8 X 10.2mm) SMD 1.3 Ohm 70mA 2000h 125 C T/R |
Panasonic Electronic Components |
1 |
|
C4 |
C1608X7R1C105K080AC | CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, 0603 | TDK | 1 |
| C5, C6 | C3225X7R1E226M250AB | Cap Ceramic 22uF 25V X7R 20% Pad SMD 1210 125C T/R |
TDK |
2 |
| C7 | C1005X7R1H104K050BE | CAP, CERM, 0.1 uF, 50 V,+/- 10%, X7R, 0402 | TDK | 1 |
| C8 |
C3225X7R1E226M250AB |
Cap Ceramic 22uF 25V X7R 20% Pad SMD 1210 125C T/R | TDK | 0 |
|
C13 |
CGA2B2C0G1H100D050BA |
CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 |
TDK |
1 |
|
C14 |
C3225X7R2A225K230AB |
Multilayer Ceramic Capacitors 2.2uF ±10% 100V X7R SMD 1210 |
TDK |
0 |
| C15 | GRM188R72A104KA35J | CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 0603 | MuRata |
0 |
| J1, J4 |
1729018 |
TERM BLOCK 2POS 5mm, TH | Phoenix Contact | 2 |
| J2 | PEC03SAAN | Header, 100mil, 3x1, Tin, TH | Sullins Connector Solutions | 1 |
| J3, J5 | PEC05DAAN | Header, 100mil, 5x2, Tin, TH |
Sullins Connector Solutions |
2 |
| L1 | XGL4020-152MEC | Shielded Power Inductors |
Coilcraft |
1 |
| R1, R5, R17 | RC0603JR-070RL | RES, 0, 5%, 0.1 W, 0603 |
Yageo |
3 |
| R2, R3 | CRCW0603100KJNEAC | RES, 100 k, 5%, 0.1 W, 0603 | Vishay-Dale |
2 |
| R4 | RC0603FR-0749K9L | RES, 49.9 k, 1%, 0.1 W, 0603 |
Yageo |
1 |
| R6 | RC0603FR-0740K2L | RES, 40.2 k, 1%, 0.1 W, 0603 |
Yageo |
1 |
| R7 | RC0603FR-0720KL | RES, 20.0 k, 1%, 0.1 W, 0603 |
Yageo |
2 |
| R8 |
RC0603FR-0727KL |
RES, 27.0 k, 1%, 0.1 W, 0603 |
Yageo |
1 |
|
R9 |
RC0603FR-0751RL | RES, 51.0, 1%, 0.1 W, 0603 | Yageo |
1 |
|
R11 |
RC0201FR-078K2L |
RES, 8.20 k, 1%, 0.05 W, 0201 |
Yageo America |
1 |
|
R12 |
CRCW04026K98FKED |
RES, 6.98 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
Vishay-Dale |
1 |
|
R13 |
CRCW04028K06FKED |
RES, 8.06 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
Vishay-Dale |
1 |
| R14 |
CRCW040216K9FKED |
RES, 16.9 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | 1 |
|
R15 |
CRCW040269K8FKED |
RES, 69.8 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
Vishay-Dale |
1 |
| R16 | RC0201FR-7D10KL |
RES, 10.0 k, 1%, 0.05 W, 0201 |
Yageo America |
1 |
| SH-J1, SH-J2, SH-J3 |
SNT-100-BK-G |
Shunt, 100mil, Gold plated, Black |
Samtec |
3 |
| TP1, TP5 |
5010 |
Test Point, Multipurpose, Red, TH |
Keystone |
2 |
| TP2, TP6, TP7, TP8 | 5011 |
Test Point, Multipurpose, Black, TH |
Keystone |
4 |
| TP3, TP4, TP9 | 5012 | Test Point, Multipurpose, White, TH | Keystone | 3 |
| U1 | TPSM365R6FRDNR | 3 V to 65 V Input, 1 V to 13 V Output, 600-mA Synchronous Buck Converter Power Module in a HotRod™ QFN Package |
Texas Instruments |
1 |