SNVU819 November 2021
The LM5168FEVM is configured to deliver a regulated 10-V output, 0.25 A at 750-kHz switching frequency, and an additional 10-V floating output. The LM5168 uses a COT control architecture, with input voltage feedforward to provide a constant frequency regulator with tightly regulated output voltage. This type of control requires adequate voltage ripple at the FB input to achieve stable regulation. The LM5168FEVM is set up with type III ripple injection to minimize the output voltage ripple while ensuring a stable regulator. The LM5168FEVM also provides the option to use type I or type II ripple injection. See the LM516x-Q1 0.65/0.3-A, 120-V Step-Down Converter w/ Fly-Buck Converter Capability Data Sheet for more information. An overall view of the LM516FEVM and the schematic are shown in Figure 3-1 and Figure 4-1, respectively.