SNVU819 November   2021 LM5168 , LM5168-Q1

 

  1.   Trademarks
  2. 1General TI High Voltage Evaluation User Safety Guidelines
  3. 2EVM Characteristics
  4. 3LM5168FEVM Evaluation Module
    1. 3.1 Quick Start Procedure
    2. 3.2 Detailed Descriptions
  5. 4Schematic
  6. 5PCB Layout
  7. 6Bill of Materials
  8. 7Performance Curves

Quick Start Procedure

  1. Connect the input voltage supply to the VIN connector (+ and –).
  2. Connect the load or loads to the VOUT and the VOUT2 connectors (+ and –).
  3. Set the input supply voltage to an appropriate level between 20 V to 115 V.
  4. Turn on the power supply. The EVM powers up and provides VOUT = 10 V, and VOUT2 = 10 V.

See Figure 3-1 for the location of the connectors.

GUID-3DC983CC-89D8-4826-A7E9-C29E7BBD67BC-low.gif
Figure 3-1 LM5168FEVM Top View