SNVU819 November 2021 LM5168 , LM5168-Q1
Unless otherwise specified the following condition apply: TA = 25ºC, IOUT1 = primary output current, IOUT2 = secondary output current.
| Output Current = IOUT1 = IOUT2 |
| IOUT1 = 0 A | VIN = 48 V |
| VIN = 48 V | IOUT = IOUT2 = 100 mA |
| IOUT2 = 0 A | VIN = 48 V |

| IOUT = 0 A | VIN = 48 V |
| VIN = 48 V | IOUT = IOUT2 = 100 mA |