SNVU792 September   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Applications
    2. 1.2 Features
  3. 2EVM Setup
    1. 2.1 EVM Characteristics
    2. 2.2 EVM Connectors and Test Points
  4. 3Test Setup and Procedures
    1. 3.1 Equipment
  5. 4Test Results
    1. 4.1 Efficiency
    2. 4.2 Loop Response
    3. 4.3 Thermal Performance
    4. 4.4 Typical Waveforms
  6. 5PCB Layers
  7. 6Schematic
  8. 7Bill of Materials

EVM Setup

Section 2 describes the operating conditions for the EVM, as well as the configuration points of the evaluation module.

GUID-20210720-CA0I-3870-G1TQ-NGCDDQNRZ3NZ-low.gif Figure 2-1 EVM Photo
CAUTION:
GUID-4C36832A-5C67-460B-94B5-813E05DCCD40-low.gif
Prolonged operation with low input voltage at full power will cause heating of Q1, Q4, L2, and R3.
Board surface is hot. Do not touch! Contact may cause burns.