SNVU792 September   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Applications
    2. 1.2 Features
  3. 2EVM Setup
    1. 2.1 EVM Characteristics
    2. 2.2 EVM Connectors and Test Points
  4. 3Test Setup and Procedures
    1. 3.1 Equipment
  5. 4Test Results
    1. 4.1 Efficiency
    2. 4.2 Loop Response
    3. 4.3 Thermal Performance
    4. 4.4 Typical Waveforms
  6. 5PCB Layers
  7. 6Schematic
  8. 7Bill of Materials

EVM Characteristics

Table 2-1 details the EVM characteristics.

Table 2-1 EVM Characteristics
PARAMETER TEST CONDITION MIN TYP MAX UNIT
Input voltage range Operation 2.5 13.5 36 V
Start-up voltage 7 V
Input current 17 A
Output voltage 8.5 V
Output current1 2.5 V ≤ VSUPPLY < 4.5 V 4 A
Output current2 4.5 V ≤ VSUPPLY < 36 V 6 A
Switching frequency 440 kHz