SNVU755A January 2021 – June 2021 TLV841
| DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|---|---|
| PCB | 1 | Printed Circuit Board | TLV841EVM | Any | ||
| C1, C3 | 2 | 0.1 µF | CAP, CERM, 0.1 µF, 16 V, ± 10%, X7R, 0603 | 0603 | C0603C104K4RACTU | Kemet |
| C2 | 1 | 0.01 µF | CAP, CERM, 0.01 µF, 16 V, +/- 10%, X7R, 0603 | 0603 | C0603C103K4RACTU | Kemet |
| H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |
| J1, J2, J3, J4, J5, J7 | 6 | Header, 100mil, 2x1, TH | Header, 2x1, 100mil, TH | 800-10-002-10-001000 | Mill-Max | |
| J6, J8 | 2 | Header, 100mil, 3x1, TH | Header, 3x1, 100mil, TH | 800-10-003-10-001000 | Mill-Max | |
| R1 | 1 | 30.1kΩ | RES, 30.1 kΩ, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0730K1L | Yageo America |
| R2 | 1 | 47.5kΩ | RES, 47.5 kΩ, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0747K5L | Yageo America |
| R3 | 1 | 10kΩ | RES, 10.0 kΩ, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710KL | Yageo America |
| SH-J1, SH-J2, SH-J3,SH-J4, SH-J5 | 5 | Shunt, 100mil, Tin plated, Black | Shunt Connector Black Open Top, 2x1 | SNT-100-BK-T-H | Samtec | |
| TP1, TP2, TP3, TP4 | 4 | Test Point, Miniature, SMT | Test Point, Miniature, SMT | 5019 | Keystone | |
| U1 | 1 | Tiny Nano-power Ultra-low Voltage Supervisor in WCSP Package (SENSE option) | DSBGA4 | TLV841SADL01YBHR | Texas Instruments | |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | Fiducial | N/A | N/A |