SNVU755A January   2021  – June 2021 TLV841

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Related Documentation
    2. 1.2 TLV841 Applications
  3. 2Schematic, Bill of Materials, and Layout
    1. 2.1 TLV841EVM Schematic
    2. 2.2 TLV841EVM Bill of Materials
    3. 2.3 Layout and Component Placement
    4. 2.4 Layout
  4. 3EVM Connectors
    1. 3.1 EVM Test Points
    2. 3.2 EVM Jumpers
  5. 4EVM Setup and Operation
    1. 4.1 Input Power (VDD)
    2. 4.2 Monitoring Voltage on SENSE Pin (TLV841S)
    3. 4.3 Monitoring Voltage on VDD (TLV841M and TLV841C)
    4. 4.4 Manual Reset (MR) (TLV841M)
    5. 4.5 Reset Output (RESET)
    6. 4.6 Reset Time Delay Programming (Program tD via CT) (TLV841C)
  6. 5Revision History

EVM Connectors

This section describes the connectors, jumpers, and test points on the EVM as well as how to connect, set up, and properly use the EVM. Each device has an independent supply connection, but all grounds are connected on the board.