SNVU735 September   2020

 

  1.   Trademarks
  2. 1Introduction
  3. 2Setup
    1. 2.1 Input/Output Connector Description
    2. 2.2 Adjusting the Output Voltage
  4. 3Board Layout
  5. 4Schematic and Bill of Materials

Adjusting the Output Voltage

The default setting output voltage is 5.0 V.

If other outputs need to be configured, then adjust the feedback resistors using Equation 1.

Equation 1. VOUT = VFB ( 1 + ( R5 / R6 ) )

where

  • VFB = 0.75 V

CAUTION: CAUTION: R9 must be removed if the output voltage is changed higher than 7 V.