SNVU735 September 2020
Figure 4-1 LV14360PEVM Schematic| DESIGNATOR | DESCRIPTION | PART NUMBER | FOOTPRINT | QTY |
|---|---|---|---|---|
| C1, C2 | CAP, CERM, 47 μF, 16V, ±20%, X5R, 1210 | GRM32ER61C476ME15L | 1210 | 2 |
| C4 | CAP, CERM, 0.1 μF, 16 V ±10%, X7R, 0603 | GCM188R71C104KA37J | 0603 | 1 |
| C7 | CAP, CERM, 1 μF 25 V, ±10%, X7R, 0805 | 'GRM219R71E105KA88D | 0805 | 1 |
| C10, C11 | CAP, CERM, 2.2 μF, 100 V, ±10%, X7R, 1210 | GRM32ER72A225KA35L | 1210 | 2 |
| C12 | CAP, CERM, 0.47 μF, 100 V, ±10%, X7R, 0805 | GRM21BR72A474KA73L | 0805 | 1 |
| D1 | Diode, Schottky, 60 V, 5 A, SMC | B560C-13-F | SMC | 1 |
| J1, J2, J4 | Header, 100 mil, 2x1, Gold, TH | TSW-102-07-G-S | TSW-102-07-G-S | 3 |
| L1 | Inductor, 6.8 μH, 5.2 A, 0.0185 Ω | 7447714068 | WE-HCI | 1 |
| R1 | RES, 698 k, 1%, 0.1 W, 0603 | CRCW0603698KFKEA | 0603 | 1 |
| R2 | RES, 127 k, 1%, 0.1 W, 0603 | CRCW0603127KFKEA | 0603 | 1 |
| R3 | RES, 49.9 k, 1%, 0.1 W, 0603 | CRCW060349K9FKEA | 0603 | 1 |
| R5 | RES, 57.6k, 1%, 0.1W, 0603 | CRCW060357K6FKEA | 0603 | 1 |
| R4, R6 | RES, 10.2 k, 1%, 0.1 W, 0603 | CRCW060310K2FKEA | 0603 | 2 |
| R7, R9 | RES, 49.9 Ω, 1%, 0.1W, 0603 | CRCW060349R9FKEA | 0603 | 2 |
| R10 | RES, 0 Ω, 5%, 0.1 W, 0603 | CRCW06030000Z0EA | 0603 | 1 |
| TP1, TP2, TP3, TP4 | Terminal, Turret, TH, Double | 1502-2 | Keystone1502-2 | 4 |
| TP6 | Test Point, TH, Multipurpose, Red | 5010 | Keystone5010 | 1 |
| TP7 | Test Point, TH, Multipurpose, Yellow | 5014 | Keystone5014 | 1 |
| TP8 | Test Point, TH, Multipurpose, Black | 5011 | Keystone5011 | 1 |
| U1 | IC, 60 V, 3 A, Current Mode, Buck Regulator | LV14360PDDAR | SO-8 | 1 |