SNVU735 September   2020

 

  1.   Trademarks
  2. 1Introduction
  3. 2Setup
    1. 2.1 Input/Output Connector Description
    2. 2.2 Adjusting the Output Voltage
  4. 3Board Layout
  5. 4Schematic and Bill of Materials

Introduction

The LV14360 is a 60-V, 3-A step-down regulator with 1-µA shutdown current. With a wide-input range from 4.3 V to 60 V, it is suitable for a wide range of applications from automotive to industry for power conditioning from unregulated sources. The LV14360PEVM evaluation board is designed to provide the design engineer with a fully functional power converter based on the buck topology to evaluate the LV14360 series operation and performance.

GUID-20200906-CA0I-GSSV-BD7G-ZQ7JGR12DNVC-low.gif Figure 1-1 LV14360PEVM Board

EVM Features

  • 7-V to 60-V input voltage range
  • 5-V output voltage
  • Up to 3-A output current
  • 500-kHz switching frequency
  • Power good flag output
  • Internal compensation
Note: Risk of Electric Shock for Voltage Exceeding 50 VDC
Table 1-1 Device and Package Configurations
CONVERTEREVMICPACKAGE
U1LV14360PEVMLV14360PDDARSO-8