SNVAA21 August   2021 LM61480-Q1 , LM61495-Q1 , LM62460 , LM62460-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Different Types of Current Sensing
  4. 3Basic Current Sharing Operation
  5. 4Schematic and BOM
  6. 5Lab Measurements
  7. 6Caveats and Recommendations
  8. 7Summary
  9. 8References

Summary

The method and design procedures described in this application note simplify the process for designing a dual-phase current-sharing solution with the LM62460 device. A current sharing solution with two buck converters will result improved EMI performance, lower temperature rise, and reduced RMS currents in the input and output capacitors. By following the step-by-step instructions detailed in this application note, a designer can easily create a dual-phase current-sharing solution from any buck converter.