SNOU189 May   2022 TLV3811

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 EVM Specifications
      1. 1.2.1 Recommended Equipment
  3. 2How to Make a TPHL Propagation Delay Measurement With Split Supplies
  4. 3Board Setup
    1. 3.1 Supply Voltage
    2. 3.2 Inputs
    3. 3.3 Outputs
  5. 4Layout Guidelines
  6. 5Schematic
  7. 6Bill of Materials

EVM Specifications

  • Supply Range: +2.7 V to +5.25 V (VCC - voltage of GND pin)
    • Pin B2 on TLV3602 (GND) is mapped to "VEE" pin on EVM

  • Input Common Mode Range: VEE + 1.5 V to VCC + 0.1 V
  • Differential Input Voltage Range: (-1.5 V to 1.5 V)
Figure 1-3 TLV3811EVM Pin Assignments