SNOU189 May   2022

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 EVM Specifications
      1. 1.2.1 Recommended Equipment
  3. 2How to Make a TPHL Propagation Delay Measurement With Split Supplies
  4. 3Board Setup
    1. 3.1 Supply Voltage
    2. 3.2 Inputs
    3. 3.3 Outputs
  5. 4Layout Guidelines
  6. 5Schematic
  7. 6Bill of Materials

Inputs

Resistors R1 and R4 are 0-Ω resistors. The input terminals (IN+ and IN-) have corresponding sense lines so that the inputs to the device can be terminated on the lines with 50-Ω to an oscilloscope. This allows the input signals to be observed with minimal loading and distortion. There are also optional input resistors R2 and R3 for direct 50-Ω terminations if required by the input signal generator, otherwise they can be left uninstalled.

Figure 3-2 Input Side Schematic Without Optional Resistors R2 and R3

Additionally, the pads from R2 and R3 can be used to solder a 100-Ω termination resistor for LVDS input signals.

Figure 3-3 Configuration for LVDS Inputs Using the Unused Pads of R2 and R3