SNOU189 May   2022

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 EVM Specifications
      1. 1.2.1 Recommended Equipment
  3. 2How to Make a TPHL Propagation Delay Measurement With Split Supplies
  4. 3Board Setup
    1. 3.1 Supply Voltage
    2. 3.2 Inputs
    3. 3.3 Outputs
  5. 4Layout Guidelines
  6. 5Schematic
  7. 6Bill of Materials

Introduction

The TLV3811EVM is an evaluation board designed to evaluate the high-speed TLV3811 comparator. The TLV3811EVM has layout options intended to make it simple to evaluate timing performance with different measurement tools. The output of the TLV3811 is designed for low-voltage differential signals (LVDS) which provide high-speed signals to interconnect devices such as FPGAs with minimal power dissipation.

Figure 1-1 TLV3811EVM Board Top View