SNOU180A June   2021  – September 2021 LM74701-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Setup
    1. 2.1 I/O Connector Description
    2. 2.2 Board Setup
    3. 2.3 Schematic
  4. 3LM74701-Q1EVM Performance Capture
    1. 3.1 LM74701-Q1EVM Startup
    2. 3.2 Startup Reverse Polarity (–12 V)
    3. 3.3 ISO 7637-2 Pulse 1 Performance
  5. 4EVM Board Assembly Drawings and Layout Guidelines
    1. 4.1 PCB Drawings
    2. 4.2 Bill of Materials
  6. 5Revision History

ISO 7637-2 Pulse 1 Performance

GUID-20210903-SS0I-WRXD-LZPV-KWG0CWTTG4HC-low.png Figure 3-3 Response to ISO 7637-2 Pulse 1

“TVS Less” operation is tested on EVM with –100-V ISO7637-2 pulse 1 transient. For additional information on device EMC performance, refer to the data sheet application section..