SNOU180A
June 2021 – September 2021
Trademarks
1
Introduction
2
Setup
2.1
I/O Connector Description
2.2
Board Setup
2.3
Schematic
3
LM74701-Q1EVM Performance Capture
3.1
LM74701-Q1EVM Startup
3.2
Startup Reverse Polarity (–12 V)
3.3
ISO 7637-2 Pulse 1 Performance
4
EVM Board Assembly Drawings and Layout Guidelines
4.1
PCB Drawings
4.2
Bill of Materials
5
Revision History
4
EVM Board Assembly Drawings and Layout Guidelines