SNOA993A June   2018  – July 2021 LDC2112 , LDC2114 , LDC3114 , LDC3114-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Scan Rate and Sampling Interval
    1. 2.1 Low Power Mode and Normal Power Mode
    2. 2.2 Button Sequencing and Error Handling
  4. 3Data Polarity and Timeout
    1. 3.1 Button Timeout
  5. 4Internal Algorithms Overview
  6. 5Baseline Tracking
    1. 5.1 Baseline Increment
    2. 5.2 Baseline Tracking Reset
    3. 5.3 Button Actuation Time
    4. 5.4 BTPAUSE
    5. 5.5 Fast Tracking Factor
  7. 6Gain, Hysteresis, and Threshold
    1. 6.1 Threshold and Hysteresis
  8. 7Multi-Button Algorithms
    1. 7.1 Max Win
    2. 7.2 Anti-Common Mode
    3. 7.3 Anti-Twist Factor
    4. 7.4 Anti-Deform Factor
  9. 8Summary
  10. 9Revision History

Multi-Button Algorithms

The LDC211x and LDC3114 include several algorithms which operate on multiple channels. These algorithm can be used to suppress false button actuation which is caused by mechanical cross-talk between multiple channels. Each of these algorithms can be applied to any subset of buttons, although a set of a single button will not have any effect. In general, it is not recommended to apply multiple algorithms to the same channel, although using one algorithm on one pair of channels and a different algorithm to the other pair of channels with these devices is acceptable.